ARD2  Post-R03
Airbag Reference Demonstrator using MPC5604P
READ_REVID Union Reference

Data Fields

uint16_t word
struct {
   uint16_t   MASKREV0:1
   uint16_t   MASKREV1:1
   uint16_t   MASKREV2:1
   uint16_t   MASKREV3:1
   uint16_t   SWREV4:1
   uint16_t   SWREV5:1
   uint16_t   SWREV6:1
   uint16_t   SWREV7:1
   uint16_t   ST_DIS1:1
   uint16_t   ST_DIS2:1
   uint16_t   ST_WDF:1
   uint16_t   ST_BSY:1
   uint16_t   ST_0:1
   uint16_t   ST_EOP:1
   uint16_t   ST_TST:1
   uint16_t   ST_TFF:1
Bits
struct {
   uint8_t   Data:8
   uint8_t   Status:8
MergedBits

The documentation for this union was generated from the following file: